My Cart

Close
Free Shipping On Orders of $75 +
Organic Vapors (OV) Cartridge/R95 Filter Replacement pack, 2-pack
$23.04
White/green
White/green
× White/green White/green

Organic Vapors (OV) Cartridge/R95 Filter Replacement pack, 2-pack

$23.04
Black Friday 25% Off
*Applies at checkout
Color
White/green
White/green
Size
One Size
Size Chart

Add to Cart

Description

This OV/R95 filter replacement pack is intended for use with our 7700 series OV/R95 Half Mask Respirator or Full Face Respirators.

Product Features:

  • Includes 2 organic vapor (OV) cartridges and 2 R95 filters for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
  • Cartridges and filters are easily replaced so the facepiece can be reused; compatible with all of our N-Series cartridge types for other uses
  • New low-profile cartridge allows increased field of vision, especially for close up detail work
  • Latex-free 
  • Professional grade

This OV/R95 filter replacement pack is intended for use with our 7700 series OV/R95 Half Mask Respirator or Full Face Respirators.

Product Features:

  • Includes 2 organic vapor (OV) cartridges and 2 R95 filters for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
  • Cartridges and filters are easily replaced so the facepiece can be reused; compatible with all of our N-Series cartridge types for other uses
  • New low-profile cartridge allows increased field of vision, especially for close up detail work
  • Latex-free 
  • Professional grade
  • SKU RWS-54040-EC
More DetailsLess Details