My Cart

Close
Honeywell 18" Orange Traffic Cone
$15.52
Orange
Orange
× Orange Orange

Honeywell 18" Orange Traffic Cone

$15.52
25% Off For a Limited Time
Color
Orange
Orange
Size
18"
Size Chart

Add to Cart

Description

Honeywell 18" Orange Traffic Cone

These Honeywell 18" Orange Traffic Cones are great for use as parking markers, parking space savers, sports cone drills and multiple kid-play activities. The high-density, weighted base ensures the traffic cone won't knock over or blow away, and the flexible material is designed to rebound from impacts to remain upright. These bright orange safety cones are UV-Stabilized to retain their fluorescent color even through extended sun exposure. The premium quality polymer is durable and designed to resist cracking or chipping in cold weather. The top hole makes for convenient gripping by hooking the fingers inside the pylon. It also allows for easy stacking by preventing air-pockets from forming. Meets MUTCD standards.

• STAYS UPRIGHT: High-density, weighted base ensures traffic cone won't knock over or blow away; flexible, semi-soft material rebounds from impacts to remain upright
• HIGH VISIBILITY: Bright fluorescent orange traffic cone color is highly visible for safety; UV stabilization ensures safety cone color won't fade despite extended sun exposure
• TOUGH & WEATHER-RESISTANT: Premium quality polymer ensures safety cones are durable and long-lasting; designed to resist cracking and chipping in cold weather
• EASY CARRYING & STACKING: Top hole allows for convenient finger-grip and carrying; also prevents air-pockets from forming while stacking the pylons
• USE FOR SPORTS CONE DRILLS: Great for use as soccer cones, football cones or basketball cones; can also be used as road cones or highway cones for safety; meets MUTCD safety specifications.

Honeywell 18" Orange Traffic Cone

These Honeywell 18" Orange Traffic Cones are great for use as parking markers, parking space savers, sports cone drills and multiple kid-play activities. The high-density, weighted base ensures the traffic cone won't knock over or blow away, and the flexible material is designed to rebound from impacts to remain upright. These bright orange safety cones are UV-Stabilized to retain their fluorescent color even through extended sun exposure. The premium quality polymer is durable and designed to resist cracking or chipping in cold weather. The top hole makes for convenient gripping by hooking the fingers inside the pylon. It also allows for easy stacking by preventing air-pockets from forming. Meets MUTCD standards.

• STAYS UPRIGHT: High-density, weighted base ensures traffic cone won't knock over or blow away; flexible, semi-soft material rebounds from impacts to remain upright
• HIGH VISIBILITY: Bright fluorescent orange traffic cone color is highly visible for safety; UV stabilization ensures safety cone color won't fade despite extended sun exposure
• TOUGH & WEATHER-RESISTANT: Premium quality polymer ensures safety cones are durable and long-lasting; designed to resist cracking and chipping in cold weather
• EASY CARRYING & STACKING: Top hole allows for convenient finger-grip and carrying; also prevents air-pockets from forming while stacking the pylons
• USE FOR SPORTS CONE DRILLS: Great for use as soccer cones, football cones or basketball cones; can also be used as road cones or highway cones for safety; meets MUTCD safety specifications.

  • SKU RWS-50011-EC
More DetailsLess Details